HUBBELL POWER SYSTEMS
Image of B-89253-200-70 PRC 89 Series Quick-Link Bushing - 25kV
* Representative image
Image of B-89253-200-70 PRC 89 Series Quick-Link Bushing - 25kV

PRC 89 Series Quick-Link Bushing - 25kV

Brand: PCORE Electric

Catalog ID: B-89253-200-70

PRC® 25kV-2000A Quick-Link™ Transformer Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Draw-Lead/Bottom Connected for Air-to-Oil Applications, 21.00" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

Product details

General

Application

Transformer-Oil Circuit Breaker

Bottom Terminal Type

2-Hole NEMA Pad

Catalog Number

B-89253-200-70

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

4

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

20.62 in

Below Flange Length

36 in

Diameter - Below Flange Maximum D <gt/> 1"

4.00 in

Diameter - Below Flange Maximum P

4.50 in

Diameter - Live Part Top

4.50 in

Diameter - Top Terminal Outside

2-12

Dimensions

56.62 in x 10.62 in x 56.62 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10.62 in

Height

56.62 in

Length

56.62 in

Length - Drawlead Above Flange

16.75 in

Length - Ground Shield

21.00 in

Length - Live Part Top

5.81 in

Length - Minimum Oil Immersion Level

21.00 in

Sealing Surface Outside Diameter

6.25 in

Weight

90 lb

Width

10.62 in

Electrical Ratings

BIL

150 kV

Current Rating

2000 A

kV Class

25 kV

Minimum Creepage

27.5 in

Minimum Strike

14 in

Certifications And Compliance

Industry Standard(s)

IEEE