HUBBELL POWER SYSTEMS
Image of B-08952132670 PRCĀ® Bushing - Model B-08952132670 - 69kV

PRCĀ® Bushing - Model B-08952132670 - 69kV

Brand: PCORE Electric

Catalog ID: B-08952132670

PRCĀ® Transformer-Circuit Breaker Bushing - 69kV/2000A - Bottom Connected for Air-to-Oil Applications - 16.50" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Catalog Number

B-08952132670

Type

Condenser Bushings

Dimensions

Dimensions

69.25 in x 10.63 in x 69.25 in

Height

69.25 in

Length

69.25 in

Weight

200 lb

Width

10.63 in

Electrical Ratings

BIL

350 kV

kV Class

69 kV