HUBBELL POWER SYSTEMS
Image of B-89411-329-70 PRCĀ® Bushing - Model B-89411-329-70 - 46kV

PRCĀ® Bushing - Model B-89411-329-70 - 46kV

Brand: PCORE Electric

Catalog ID: B-89411-329-70

PRCĀ® Transformer-Circuit Breaker Bushing - 46kV/1200A - Bottom connected for Air-to-Oil Applications - 16.50" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Catalog Number

B-89411-329-70

Type

Condenser Bushings

Dimensions

Dimensions

58.38 in x 9.25 in x 58.38 in

Height

58.38 in

Length

58.38 in

Weight

106 lb

Width

9.25 in

Electrical Ratings

BIL

250 kV

kV Class

46 kV