HUBBELL POWER SYSTEMS
Image of PRC350F1200B PRC™ Oil-Free Series Bushing - 69kV

PRC™ Oil-Free Series Bushing - 69kV

Brand: PCORE Electric

Catalog ID: PRC350F1200B

PRC® 69kV-1200A Transformer-Circuit Breaker Bushing, Oil-Free Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 16.50" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator.

  • Oil Free, Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic