
Brand: PCORE Electric
Catalog ID: PRC110F3000A
PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator.
Application
Transformer-Oil Circuit Breaker
Bottom Terminal Type
Threaded
Catalog Number
PRC110F3000A
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
Porcelain
Mounting Position
Any
Number of Flange Mounting Holes
6
Number of Sheds
4
Series
PRC™ Series
Test Tap
Yes
Top Terminal Plating
Silver Plated
Top Terminal Type
Threaded
Type
Condenser Bushings
Above Flange Length
16.25 in
Below Flange Length
29 in
Diameter - Above Flange Maximum
10.25 in
Diameter - Below Flange Maximum D <gt/> 1"
5.00 in
Diameter - Below Flange Maximum P
5.25 in
Diameter - Bottom Terminal Outside
3-12
Diameter - Live Part Top
6.75 in
Diameter - Top Terminal Outside
3-12
Dimensions
45.25 in x 10.25 in x 45.25 in
Effective Length - Bottom Terminal
3.00 in
Effective Length - Top Terminal
3.00 in
Flange Mounting Hole Bolt Circle
9.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
10.62 in
Height
45.25 in
Length
45.25 in
Length - Ground Shield
21.00 in
Length - Live Part Top
5.69 in
Length - Minimum Oil Immersion Level
21.00 in
Sealing Surface Outside Diameter
8.25 in
Thickness - Flange Plate
0.75 in
Weight
109 lb
Width
10.25 in
BIL
110 kV
Current Rating
3000 A
kV Class
15 kV
Minimum Creepage
20.5 in
Minimum Strike
9 in
Industry Standard(s)
IEEE
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Bottom Terminal Type
Threaded
Mounting Position
Any
Number of Flange Mounting Holes
6
Number of Sheds
4