HUBBELL POWER SYSTEMS
Image of PRC110F0600B PRC™ Series, Oil-Free Series Bushing - 15kV

PRC™ Series, Oil-Free Series Bushing - 15kV

Brand: PCORE Electric

Catalog ID: PRC110F0600B

PRC® 15kV-600A Transformer Bushing, Oil-Free Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Draw-Lead Connected for Air-to-Oil Applications, 16.50" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator.

  • Oil Free, Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer

Bottom Terminal Type

Hole

Catalog Number

PRC110F0600B

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Any

Number of Flange Mounting Holes

4

Number of Sheds

4

Series

PRC™ Series

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

17 in

Below Flange Length

20 in

Diameter - Above Flange Maximum

8.00 in

Diameter - Below Flange Maximum D <gt/> 1"

3.12 in

Diameter - Below Flange Maximum P

3.38 in

Diameter - Conductor Outside Under Insulation

1.50 in

Diameter - Live Part Top

4.13 in

Diameter - Top Terminal Outside

1 1/8-12

Dimensions

37.00 in x 8.00 in x 37.00 in

Effective Length - Top Terminal

2.00 in

Flange Mounting Hole Bolt Circle

6 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

8.5 in

Height

37 in

Length

37 in

Length - Drawlead Above Flange

13.50 in

Length - Ground Shield

16.50 in

Length - Live Part Top

6.44 in

Length - Minimum Oil Immersion Level

16.50 in

Sealing Surface Outside Diameter

5 in

Stud Inside Diameter

1.5 in

Thickness - Flange Plate

0.75 in

Weight

30 lb

Width

8 in

Electrical Ratings

BIL

110 kV

Current Rating

600 A

kV Class

15 kV

Minimum Creepage

21 in

Minimum Strike

9 in

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

Hole

Mounting Position

Any

Number of Flange Mounting Holes

4

Number of Sheds

4