HUBBELL POWER SYSTEMS
Image of PRC250F0400B PRC™ Series, Oil-Free Series Bushing - 46kV

PRC™ Series, Oil-Free Series Bushing - 46kV

Brand: PCORE Electric

Catalog ID: PRC250F0400B

PRC® 46kV-400A Transformer Bushing, Oil-Free Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Draw-Lead Connected for Air-to-Oil Applications, 16.50" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Oil free
  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer

Bottom Terminal Type

Hole

Catalog Number

PRC250F0400B

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Any

Number of Flange Mounting Holes

4

Number of Sheds

9

Series

PRC™ Series

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

28.62 in

Below Flange Length

27 in

Diameter - Above Flange Maximum

9.25 in

Diameter - Below Flange Maximum D <gt/> 1"

3.12 in

Diameter - Below Flange Maximum P

4.50 in

Diameter - Conductor Outside Under Insulation

1.00 in

Diameter - Live Part Top

4.75 in

Diameter - Top Terminal Outside

1 1/8-12

Dimensions

55.63 in x 8.50 in x 55.63 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

8.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10.62 in

Height

55.63 in

Length

55.63 in

Length - Drawlead Above Flange

24.75 in

Length - Ground Shield

16.50 in

Length - Live Part Top

6.81 in

Length - Minimum Oil Immersion Level

16.50 in

Sealing Surface Outside Diameter

7.25 in

Stud Inside Diameter

1 in

Thickness - Flange Plate

0.75 in

Thread Size - Drawlead Connector

3/4-12

Weight

80 lb

Width

8.5 in

Electrical Ratings

BIL

250 kV

Current Rating

400 A

kV Class

46 kV

Minimum Creepage

49 in

Minimum Strike

20 in

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

Hole

Mounting Position

Any

Number of Flange Mounting Holes

4

Number of Sheds

9