HUBBELL POWER SYSTEMS
Image of PRC350F2000B PRC™ Series, Oil-Free Series Bushing - 69kV

PRC™ Series, Oil-Free Series Bushing - 69kV

Brand: PCORE Electric

Catalog ID: PRC350F2000B

PRC® 69kV-2000A Transformer-Circuit Breaker Bushing, Oil-Free Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 16.50" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator.

  • Oil Free, Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer-Oil Circuit Breaker

Bottom Terminal Type

Threaded

Catalog Number

PRC350F2000B

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Any

Number of Flange Mounting Holes

6

Number of Sheds

13

Series

PRC™ Series

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

34.75 in

Below Flange Length

33.5 in

Diameter - Above Flange Maximum

10.25 in

Diameter - Below Flange Maximum D <gt/> 1"

5.00 in

Diameter - Below Flange Maximum P

5.25 in

Diameter - Bottom Terminal Outside

2-12

Diameter - Live Part Top

6.75 in

Diameter - Top Terminal Outside

2-12

Dimensions

68.25 in x 10.25 in x 68.25 in

Effective Length - Bottom Terminal

2.12 in

Effective Length - Top Terminal

2.12 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10.62 in

Height

68.25 in

Length

68.25 in

Length - Ground Shield

16.50 in

Length - Live Part Top

4.69 in

Length - Minimum Oil Immersion Level

16.50 in

Sealing Surface Outside Diameter

8.25 in

Thickness - Flange Plate

0.75 in

Weight

200 lb

Width

10.25 in

Electrical Ratings

BIL

350 kV

Current Rating

2000 A

kV Class

69 kV

Minimum Creepage

69.5 in

Minimum Strike

29 in

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

Threaded

Mounting Position

Any

Number of Flange Mounting Holes

6

Number of Sheds

13