HUBBELL POWER SYSTEMS
Image of PRC350F0412A PRC™ Series, Oil-Free Series Bushing - 69kV

PRC™ Series, Oil-Free Series Bushing - 69kV

Brand: PCORE Electric

Catalog ID: PRC350F0412A

PRC® 69kV-400A/1200A Transformer-Circuit Breaker Bushing, Oil-Free Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Draw-Lead/Bottom Connected for Air-to-Oil Applications, 21.00" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator.

  • Oil Free, Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer-Oil Circuit Breaker

Bottom Terminal Type

Threaded w/ Hole

Catalog Number

PRC350F0412A

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Any

Number of Flange Mounting Holes

6

Number of Sheds

13

Series

PRC™ Series

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

36.88 in

Below Flange Length

37.5 in

Diameter - Above Flange Maximum

9.00 in

Diameter - Below Flange Maximum D <gt/> 1"

4.00 in

Diameter - Below Flange Maximum P

4.50 in

Diameter - Bottom Terminal Outside

1 1/2-12

Diameter - Conductor Outside Under Insulation

0.88 in

Diameter - Live Part Top

5.25 in

Diameter - Top Terminal Outside

1 1/2-12

Dimensions

74.38 in x 9.00 in x 74.38 in

Effective Length - Bottom Terminal

2.12 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10.62 in

Height

74.38 in

Length

74.38 in

Length - Drawlead Above Flange

33.00 in

Length - Ground Shield

21.00 in

Length - Live Part Top

6.81 in

Length - Minimum Oil Immersion Level

21.00 in

Sealing Surface Outside Diameter

8.25 in

Stud Inside Diameter

0.88 in

Thickness - Flange Plate

0.75 in

Thread Size - Drawlead Connector

3/4-12

Weight

125 lb

Width

9 in

Electrical Ratings

BIL

350 kV

Current Rating

400/1200 A

kV Class

69 kV

Minimum Creepage

69.5 in

Minimum Strike

29 in

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

Threaded w/ Hole

Mounting Position

Any

Number of Flange Mounting Holes

6

Number of Sheds

13