HUBBELL POWER SYSTEMS
PRCĀ® Series, Oil-Free Series Bushing - Model PRC150F1200B - 25kV
Image of PRC150F1200B PRCĀ® Series, Oil-Free Series Bushing - Model PRC150F1200B - 25kV

PRCĀ® Series, Oil-Free Series Bushing - Model PRC150F1200B - 25kV

Brand: PCORE Electric

Catalog ID: PRC150F1200B

PRCĀ® Transformer-Circuit Breaker Bushing - 25kV/1200A - Bottom Connected for Air-to-Oil Applications - 16.50" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator.

  • Oil Free, Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer-Oil Circuit Breaker

Bottom Terminal Type

Threaded

Catalog Number

PRC150F1200B

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Any

Number of Flange Mounting Holes

4

Number of Sheds

6

Series

PRCā„¢ Series

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

18.88 in

Below Flange Length

23.5 in

Diameter - Above Flange Maximum

8.00 in

Diameter - Below Flange Maximum D <gt/> 1"

3.12 in

Diameter - Below Flange Maximum P

3.38 in

Diameter - Bottom Terminal Outside

1 1/2-12

Diameter - Live Part Top

4.13 in

Diameter - Top Terminal Outside

1 1/2-12

Dimensions

42.38 in x 8.00 in x 42.38 in

Effective Length - Bottom Terminal

2.12 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

8.5 in

Height

42.38 in

Length

42.38 in

Length - Ground Shield

16.50 in

Length - Live Part Top

5.06 in

Length - Minimum Oil Immersion Level

16.50 in

Sealing Surface Outside Diameter

6.25 in

Thickness - Flange Plate

0.75 in

Weight

60 lb

Width

8 in

Electrical Ratings

BIL

150 kV

Current Rating

1200 A

kV Class

25 kV

Minimum Creepage

31 in

Minimum Strike

12 in

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

Threaded

Mounting Position

Any

Number of Flange Mounting Holes

4

Number of Sheds

6