
Brand: PCORE Electric
Catalog ID: PRC150F1200C
PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator.
Application
Transformer-Oil Circuit Breaker
Bottom Terminal Type
Threaded
Catalog Number
PRC150F1200C
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
Porcelain
Mounting Position
Any
Number of Flange Mounting Holes
4
Number of Sheds
6
Series
PRC⢠Series
Test Tap
Yes
Top Terminal Plating
Silver Plated
Top Terminal Type
Threaded
Type
Condenser Bushings
Above Flange Length
18.88 in
Below Flange Length
17 in
Diameter - Above Flange Maximum
8.00 in
Diameter - Below Flange Maximum D <gt/> 1"
3.12 in
Diameter - Below Flange Maximum P
3.38 in
Diameter - Bottom Terminal Outside
1 1/2-12
Diameter - Live Part Top
4.13 in
Diameter - Top Terminal Outside
1 1/2-12
Dimensions
42.38 in x 8.00 in x 42.38 in
Effective Length - Bottom Terminal
2.12 in
Effective Length - Top Terminal
2.50 in
Flange Mounting Hole Bolt Circle
7.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
8.5 in
Height
42.38 in
Length
42.38 in
Length - Ground Shield
10.00 in
Length - Live Part Top
5.06 in
Length - Minimum Oil Immersion Level
10.00 in
Sealing Surface Outside Diameter
6.25 in
Thickness - Flange Plate
0.75 in
Weight
60 lb
Width
8 in
BIL
150 kV
Current Rating
1200 A
kV Class
25 kV
Minimum Creepage
31 in
Minimum Strike
12 in
Industry Standard(s)
IEEE
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Bottom Terminal Type
Threaded
Mounting Position
Any
Number of Flange Mounting Holes
4
Number of Sheds
6