HUBBELL POWER SYSTEMS
PRC® Series, Oil-Free Series Bushing - Model PRC200F1200C - 34.5kV
Image of PRC200F1200C PRC® Series, Oil-Free Series Bushing - Model PRC200F1200C - 34.5kV
Image of PRC200F1200C PRC® Series, Oil-Free Series Bushing - Model PRC200F1200C - 34.5kV

PRC® Series, Oil-Free Series Bushing - Model PRC200F1200C - 34.5kV

Brand: PCORE Electric

Catalog ID: PRC200F1200C

PRC® Transformer-Circuit Breaker Bushing - 34.5kV/1200A - Bottom Connected for Air-to-Oil Applications - 10.00" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator.

  • Oil Free, Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer-Oil Circuit Breaker

Bottom Terminal Type

Threaded

Catalog Number

PRC200F1200C

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Any

Number of Flange Mounting Holes

4

Number of Sheds

8

Product Type

PRC

Series

PRC™ Series

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

22.38 in

Below Flange Length

19 in

Diameter - Above Flange Maximum

8.00 in

Diameter - Below Flange Maximum D <gt/> 1"

3.12 in

Diameter - Below Flange Maximum P

3.38 in

Diameter - Bottom Terminal Outside

1 1/2-12

Diameter - Live Part Top

4.13 in

Diameter - Top Terminal Outside

1 1/2-12

Dimensions

41.38 in x 8.00 in x 41.38 in

Effective Length - Bottom Terminal

2.12 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

8.5 in

Height

41.38 in

Length

41.38 in

Length - Ground Shield

10.00 in

Length - Live Part Top

5.06 in

Length - Minimum Oil Immersion Level

10.00 in

Sealing Surface Outside Diameter

6.25 in

Thickness - Flange Plate

0.75 in

Weight

70 lb

Width

8 in

Electrical Ratings

BIL

200 kV

Current Rating

1200 A

kV Class

34.5 kV

Minimum Creepage

41 in

Minimum Strike

16 in

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

Threaded

Mounting Position

Any

Number of Flange Mounting Holes

4

Number of Sheds

8