HUBBELL POWER SYSTEMS
Image of B-08952325670 PRCĀ® Bushing - Model B-08952325670 - 69kV

PRCĀ® Bushing - Model B-08952325670 - 69kV

Brand: PCORE Electric

Catalog ID: B-08952325670

PRCĀ® 69kV- 2000A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications , 21.00" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Catalog Number

B-08952325670

Type

Condenser Bushings

Dimensions

Dimensions

73.75 in x 10.25 in x 73.75 in

Height

73.75 in

Length

73.75 in

Weight

205 lb

Width

10.25 in

Electrical Ratings

BIL

350 kV

kV Class

69 kV