HUBBELL POWER SYSTEMS
Image of B-08952316870 PRC type bushing - 69kV

PRC type bushing - 69kV

Brand: PCORE Electric

Catalog ID: B-08952316870

PRC® 69kV- 2000A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications , 21.00" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Catalog Number

B-08952316870

Type

Condenser Bushings

Dimensions

Dimensions

79.31 in x 10.25 in x 79.31 in

Height

79.31 in

Length

79.31 in

Weight

200 lb

Width

10.25 in

Electrical Ratings

BIL

350 kV

kV Class

69 kV