HUBBELL POWER SYSTEMS
Image of PSCFA32L Premium Barehand Conductive Suit, Size Large

Premium Barehand Conductive Suit, Size Large

Brand: Chance

Catalog ID: PSCFA32L

Premium Conductive Jacket and Trousers Suit for Barehand Live-line Work

Conductive Suit for Barehand Live-line Work

  • Patented silver thread design offers superior conductivity
  • Meet IEC60895:2020 Class 1 Standards
  • Arc Flash rating of 13 cal/cm2
  • Maintains conductivity after laundering

General

Catalog Number

PSCFA32L

UPC

096359827399

Dimensions

Chest

39-42 in

Chest (Metric)

100-108 null

Height

69-72 in

Height Metric

176-182 cm

Waist

36-39 in

Waist (Metric)

92-100 null

Logistics

Carton Quantity

6