HUBBELL POWER SYSTEMS
Image of PSCFA32M Premium Barehand Conductive Suit, Size Medium

Premium Barehand Conductive Suit, Size Medium

Brand: Chance

Catalog ID: PSCFA32M

Premium Conductive Jacket and Trousers Suit for Barehand Live-line Work

Conductive Suit for Barehand Live-line Work

  • Patented silver thread design offers superior conductivity
  • Meet IEC60895:2020 Class 1 Standards
  • Arc Flash rating of 13 cal/cm2
  • Maintains conductivity after laundering

General

Catalog Number

PSCFA32M

UPC

096359827405

Dimensions

Chest

36-39 in

Chest (Metric)

92-100 null

Height

67-69 in

Height Metric

170-176 cm

Waist

33-36 in

Waist (Metric)

33-36 null

Logistics

Carton Quantity

6