HUBBELL POWER SYSTEMS
Image of PSCFA32S Premium Barehand Conductive Suit, Size Small

Premium Barehand Conductive Suit, Size Small

Brand: Chance

Catalog ID: PSCFA32S

Premium Conductive Jacket and Trousers Suit for Barehand Live-line Work

Conductive Suit for Barehand Live-line Work

  • Patented silver thread design offers superior conductivity
  • Meet IEC60895:2020 Class 1 Standards
  • Arc Flash rating of 13 cal/cm2
  • Maintains conductivity after laundering

General

Catalog Number

PSCFA32S

UPC

096359827412

Dimensions

Chest

33-36 in

Chest (Metric)

84-92 null

Height

64-67 in

Height Metric

164-170 cm

Waist

30-33 in

Waist (Metric)

76-84 null

Logistics

Carton Quantity

6