HUBBELL POWER SYSTEMS
Image of 235LBP Probe Kit, 35 kV Small Interface

Probe Kit, 35 kV Small Interface

Brand: Hubbell Power Systems

Catalog ID: 235LBP

Load Break Elbow Probe Kit, 200 Amp, 35 kV Small Interface

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

235LBP

Material Type

Standard

Type

200Amp Load Break

UPC

096359392804

Dimensions

Weight

1 lb

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

150 kV

Corona Extinction (3pC)

26 kV

kV Class

35 kV

Logistics

Carton Quantity

20

Standard Package

1