HUBBELL POWER SYSTEMS
Protecta*Lite Arrester (144 kV MCOV)
1

Protecta*Lite Arrester (144 kV MCOV)

Brand: OHIO BRASS

Catalog ID: 607144B7P2001

This web listing represents a sampling of typical configurations. ProtectaLite Arrester assemblies can be customized for all distribution and transmission lines.Selection of arrester MCOV size is based upon the maximum continuous voltage that is applied across the arrester in service (line-to-ground). For arresters on effectively grounded neutral systems, this is normally the maximum line-to-ground voltageExample: 84 kV on a 138 kV system. For ungrounded or impedance-grounded systems, the MCOV should be at least 90 percent of maximum phase-to-phase voltage.For more information about arrester selection, please contact your Hubbell Power Systems representative.

Transmission line arrester to improve system performance and reduce interruptions

  • Eliminate lightning interruptions with Protecta*Lite Arresters
  • Custom designs available up to 765 kV
  • Protecta*Lite Arresters offer protection on both shielded and unshielded lines
  • To learn more about how Protecta*Lite improves line performance, click here to visit our blog.

General

Application

Above 35 kV

Catalog Number

607144B7P2001

EU RoHS Indicator

Contact Manufacturer

Installation Type

Tower Mount

Type

Line Arresters

UPC

096359531920

Electrical Ratings

Creep and Leakage Distance

234.0 in (5943.6 mm)

Duty Cycle

180 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

476 kV

Maximum Discharge Voltage

  • 367 kV @ 1.5 kA
  • 389 kV @ 3 kA
  • 407 kV @ 5 kA
  • 438 kV @ 10 kA
  • 478 kV @ 20 kA
  • 539 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

339 kV

MCOV

144 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Voltage - Line

230 kV

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

IEEE/IEC