HUBBELL POWER SYSTEMS
Image of PD0522F Protection Disc 22"
New

Protection Disc 22"

Brand: Reliaguard

Catalog ID: PD0522F

Protection Disc - 5.25" ID, 22" OD

Reliaguard protection discs are a barrier that prevent wildlife from contacting energized risk points and resulting in costly asset damage.

  • Easy to install
  • UV stabilized
  • UL 94 V-0 flammability rating
  • 90+ mph wind retention

General

Application

Insulators

Catalog Number

PD0522F

Color

Gray

Material - Body

Reliatanium

UPC

096359747901

Dimensions

Dimensions

22 in x 22 in x 0.25 in

Height

0.25 in

Length

22 in

Width

22 in