HUBBELL POWER SYSTEMS
Image of C4033220 Protective Ground Set Tester 115/120 V

Protective Ground Set Tester 115/120 V

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4033220

Self-contained, portable, convenient 120 VAC tester provides an easy way for an electric utility to check the resistance in protective grounding sets used by line personnel.

  • Simple one-button testing shows the resistance measured in milliohms to be compared with included ASTM data tables to ensure ground set is safe
  • Displays the resistance of each specimen in milliohms with ±1percentage accuracy, from 1 micro-ohm to 6.5 ohms
  • Troubleshooting mode can help isolate the problems using included pair of test probes if a ground set does not pass initial test
  • Three optional adapters are available as separate items to test special-application grounding sets for underground distribution transformers or switchgear
  • All components store in the tester’s integral carrying case

General

Catalog Number

C4033220

EU RoHS Indicator

No

Material Type

Standard

Style

Protective Grounding Set Tester

UPC

096359243922

Dimensions

Weight

19.6 lb

Weight Metric

8.8 kg

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

20

Standard Package

1