HUBBELL POWER SYSTEMS
Image of PSC4033220003 Protective Ground Set Tester 230 V

Protective Ground Set Tester 230 V

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4033220003

Self-contained, portable convenient 230 VAC tester provides an easy way for an electric utility to check the resistance in protective grounding sets used by line personnel.

  • Simple one-button testing shows the resistance measured in milliohms to be compared with included ASTM data tables to ensure ground set is safe
  • Displays the resistance of each specimen in milliohms with ±1percentage accuracy, from 1 micro-ohm to 6.5 ohms
  • Troubleshooting mode can help isolate the problems using included pair of test probes if a ground set does not pass initial test
  • Three optional adapters are available as separate items to test special-application grounding sets for underground distribution transformers or switchgear
  • All components store in the tester’s integral carrying case

General

Catalog Number

PSC4033220003

UPC

096359650751

Dimensions

Weight

18.1 lb

Weight Metric

8.2 kg

Logistics

Standard Package

1