HUBBELL POWER SYSTEMS
Protective Ground Set Tester Elbow Adapter 15 kV & 25 kV for 1/2 in Probe
Image of C4033449 Protective Ground Set Tester Elbow Adapter 15 kV & 25 kV for 1/2 in Probe

Protective Ground Set Tester Elbow Adapter 15 kV & 25 kV for 1/2 in Probe

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4033449

Protective Grounding Set Tester Elbow Adapter, 15kV & 25kV (for .50" Probe)

For testing special-application grounding sets

General

Catalog Number

C4033449

EU RoHS Indicator

No

Material Type

Standard

Style

Protective Grounding Set Tester Elbow Adapter, 15kV & 25kV (for .50" Probe)

UPC

096359020363

Dimensions

Weight

1 lb

Weight Metric

0.4 kg

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

8

Standard Package

1