HUBBELL POWER SYSTEMS
Protective Ground Set Tester Elbow Adapter 35 kV for 1/2 in Probe
Image of PSC4032947 Protective Ground Set Tester Elbow Adapter 35 kV for 1/2 in Probe

Protective Ground Set Tester Elbow Adapter 35 kV for 1/2 in Probe

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4032947

Protective Grounding Set Tester Elbow Adapter, 35kV (for .50" Probe)

For testing special-application grounding sets

General

Catalog Number

PSC4032947

EU RoHS Indicator

No

Material Type

Standard

Style

Protective Grounding Set Tester Elbow Adapter, 35kV (for .50" Probe)

UPC

096359474852

Dimensions

Weight

1 lb

Weight Metric

0.4 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Standard Package

1