HUBBELL POWER SYSTEMS
Protective Ground Set Tester Elbow Adapter 35 kV for 3/4 in Probe
Image of PSC4033796 Protective Ground Set Tester Elbow Adapter 35 kV for 3/4 in Probe

Protective Ground Set Tester Elbow Adapter 35 kV for 3/4 in Probe

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4033796

Protective Grounding Set Tester Elbow Adapter, 35kV (for .75" Probe)

For testing special-application grounding sets

General

Catalog Number

PSC4033796

UPC

096359665120

Dimensions

Weight

1 lb

Weight Metric

0.4 kg

Logistics

Standard Package

1