Brand: CHANCE Lineman Grade Tools
Catalog ID: T4033159
Catalog Number
T4033159
Material Type
Standard
Style
Protective Grounding Set Tester Straight Stud Terminal
UPC
096359235781
Weight
1 lb
Weight Metric
0.4 kg
Standard Package
1