HUBBELL POWER SYSTEMS
Image of PSC4033737 Proximity Voltage Indicator (PVI) 600 V to 500 kV
Buy America(n) Qualified

Proximity Voltage Indicator (PVI) 600 V to 500 kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4033737

600V - 500 kV Proximity Voltage Indicator (PVI) Tester

  • Hold 6 to 18 inches from conductor to determine induced voltage or de-energized
  • LED and audible alarm flash and beep faster as field intensity increases
  • Removal of front panel not required to replace batteries
  • Advanced feature temporarily disables range indications below user selected range
  • Included storage bag can attach to belt

General

Catalog Number

PSC4033737

UPC

096359627487

Dimensions

Weight

1.2 lb

WeightMetric

0.5 kg

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Standard Package

1