HUBBELL POWER SYSTEMS
PULLING-IN IRON, 12in LENGTH x 10-7/8in WIDTH, 7/8in STEEL ROD SIZE, 20,000lbs MINIMUM ULTIMATE TENSILE
Image of 8120 PULLING-IN IRON, 12in LENGTH x 10-7/8in WIDTH, 7/8in STEEL ROD SIZE, 20,000lbs MINIMUM ULTIMATE TENSILE
Buy America(n) Qualified

PULLING-IN IRON, 12in LENGTH x 10-7/8in WIDTH, 7/8in STEEL ROD SIZE, 20,000lbs MINIMUM ULTIMATE TENSILE

Brand: Chance

Catalog ID: 8120

Pulling-in irons are set into the brick or concrete walls of street vaults opposite all duct entrances. Provides a strong attachment for the pulling-in blocks when installing or removing cable

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Galvanized per ASTM A-153
  • in compliance with CAO 4552 specification

General

Catalog Number

8120

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359074809

Dimensions

Dimensions

13.75 in x 11.75 in x 8.875 in

Distance From Pole

N/A

Height

8.875 in

Length

13.75 in

Weight

5.68 lb

Width

11.75 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

Logistics

Pallet Quantity

250