HUBBELL POWER SYSTEMS
PULLING-IN IRON, 9in LENGTH x 8-3/8in WIDTH, 7/8in STEEL ROD SIZE, 20,000lbs MINIMUM ULTIMATE TENSILE
Image of 8119 PULLING-IN IRON, 9in LENGTH x 8-3/8in WIDTH, 7/8in STEEL ROD SIZE, 20,000lbs MINIMUM ULTIMATE TENSILE

PULLING-IN IRON, 9in LENGTH x 8-3/8in WIDTH, 7/8in STEEL ROD SIZE, 20,000lbs MINIMUM ULTIMATE TENSILE

Brand: Chance

Catalog ID: 8119

Pulling-in irons are set into the brick or concrete walls of street vaults opposite all duct entrances. Provides a strong attachment for the pulling-in blocks when installing or removing cable

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Galvanized per ASTM A-153
  • in compliance with CAO 4552 specification

General

Catalog Number

8119

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359074779

Dimensions

Dimensions

10.75 in x 9.25 in x 8.875 in

Distance From Pole

N/A

Height

8.875 in

Length

10.75 in

Weight

5.12 lb

Width

9.25 in

Logistics

Pallet Quantity

250