HUBBELL POWER SYSTEMS
1

PVI-LP Arrester (12.7 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: 214513CCAA

IEC Class Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • PVI-LP arresters comply with the latest revision of IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

General

Application

Distribution

Bracket Type

None

Catalog Number

214513CCAA

Color

Gray Housing

Material

ESP™ Polymer Housing

Type

Station Low

Dimensions

Depth

4.25 in

Height

14.838 in

Stud Type

M12

Width

4.25 in

Electrical Ratings

Duty Cycle

15 kV

Frequency Rating

48-62 Hz

MCOV

12.7 kV

Pressure Relief Capability-Symmetrical rms (kA)

40

Time - Low Current Long Duration (LCLD) Test

2000 µs

Configuration

Bracket Type

None