
Brand: OHIO BRASS
Catalog ID: 2184207214
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Application
Distribution
Bracket Type
None
Catalog Number
2184207214
Color
Gray Housing
Material
ESP™ Polymer Housing
Type
Station Low
Depth
4.25 in
Height
14.72 in
Stud Type
3/8-16
Width
7.13 in
Current - Low Current Long Duration (LCLD) Test
550
Duty Cycle
24 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
68.3 kV
Maximum Discharge Voltage
MCOV
19.5 kV
Pressure Relief Capability-Symmetrical rms (kA)
40
Time - Low Current Long Duration (LCLD) Test
2000 µs
Withstand Voltage - 60 Hz Wet
53.6
Withstand Voltage - Lightning Impulse
84
Bracket Type
None