HUBBELL POWER SYSTEMS
1
* Representative image
1
play

PVI-LP Arrester (24.4 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: 3028243001

IEEE Intermediate Class Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • PVI-LP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

Product details

General

Catalog Number

3028243001

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Type

Intermediate

UPC

096359702160

Dimensions

Maximum Operating Altitude

12000 ft

Electrical Ratings

Current - Low Current Long Duration (LCLD) Test

550

Duty Cycle

30 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

85.3 kV

Maximum Discharge Voltage

  • 67.7 kV @ 1.5 kA
  • 71.5 kV @ 3 kA
  • 74.8 kV @ 5 kA
  • 80.7 kV @ 10 kA
  • 89.3 kV @ 20 kA
  • 101 kV @ 40 kA

MCOV

24.4 kV

Pressure Relief Capability-Symmetrical rms (kA)

40

Time - Low Current Long Duration (LCLD) Test

2000

Withstand Voltage - 60 Hz Wet

67.1

Withstand Voltage - Lightning Impulse

104.9

Certifications And Compliance

Industry Standard(s)

IEEE

Logistics

Pallet Quantity

12

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor