HUBBELL POWER SYSTEMS
1

PVI-LP Arrester (39 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: 3006393001

IEEE Intermediate Class Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • PVI-LP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

General

Cantilever Bending Strength - Max.

4,000 in lbs

Catalog Number

3006393001

Color

Gray Housing

EU RoHS Indicator

Material

ESP™ Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Small Top/Tripod Base

Type

Intermediate

UPC

096359419662

Dimensions

Bolt Circle Diameter

8.75 in

Depth

11.5 in

Diameter - Lug Hole

.56 in (14.224 mm)

Diameter - Single Bolt Hole(s)

0.5 in

Height

23 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

11.4 in (289.56 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

12.8 in (325.12 mm)

Thickness - Lug

1.25 in (31.75 mm)

Width

11.5 in

Electrical Ratings

Creep and Leakage Distance

61.6 in (1565 mm)

Current - Low Current Long Duration (LCLD) Test

550

Duty Cycle

48 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

148 kV

Maximum Discharge Voltage

  • 113 kV @ 1.5 kA
  • 118 kV @ 3 kA
  • 123.8 kV @ 5 kA
  • 129 kV @ 10 kA
  • 145 kV @ 20 kA
  • 161.1 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

105 kV

MCOV

39 kV

Pressure Relief Capability-Symmetrical rms (kA)

40

Time - Low Current Long Duration (LCLD) Test

2000

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

IEEE

Force Related

Cantilever Bending Strength - Max.

4,000 in lbs

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Small Top/Tripod Base

Logistics

Pallet Quantity

9