HUBBELL POWER SYSTEMS
1
*Representative image
1
play
Hubbell Power Systems - Metal Oxide Varistor

PVI-LP Arrester (42 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: 3006423001

IEEE Intermediate Class Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • PVI-LP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

General

Cantilever Bending Strength - Max.

4,000 in lbs

Catalog Number

3006423001

Color

Gray Housing

Material

ESPā„¢ Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Small Top/Tripod Base

Product Type

PVI-LP

Type

Intermediate

UPC

096359419686

Dimensions

Bolt Circle Diameter

8.75 in

Depth

11.5 in

Diameter - Lug Hole

.56 in (14.224 mm)

Diameter - Single Bolt Hole(s)

0.5 in

Height

28.4 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

14.4 in (365.76 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

15.8 in (401.32 mm)

Thickness - Lug

1.25 in (31.75 mm)

Width

11.5 in

Electrical Ratings

Creep and Leakage Distance

77.0 in (1956 mm)

Current - Low Current Long Duration (LCLD) Test

550

Duty Cycle

54 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

161 kV

Maximum Discharge Voltage

  • 122 kV @ 1.5 kA
  • 128 kV @ 3 kA
  • 134 kV @ 5 kA
  • 140 kV @ 10 kA
  • 157 kV @ 20 kA
  • 174.5 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

113 kV

MCOV

42 kV

Pressure Relief Capability-Symmetrical rms (kA)

40

Time - Low Current Long Duration (LCLD) Test

2000

Certifications And Compliance

Industry Standard(s)

IEEE

Force Related

Cantilever Bending Strength - Max.

4,000 in lbs

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Small Top/Tripod Base

Logistics

Pallet Quantity

9