HUBBELL POWER SYSTEMS
1

PVI-LP Arrester (7.65 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: 3008083002

IEEE Intermediate Class Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • PVI-LP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

General

Catalog Number

3008083002

EU RoHS Indicator

Contact Manufacturer

UPC

096359420125

Dimensions

Depth

11.5 in

Height

6.8 in

Width

11.5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

IEEE

Logistics

Pallet Quantity

18