
Brand: OHIO BRASS
Catalog ID: 2216137213
Application
Distribution
Bracket Type
None
Cantilever Bending Strength - Max.
135 Nm
Catalog Number
2216137213
Color
Gray Housing
Material
ESP™ Polymer Housing
Mounting Position
Upright
Type
Distribution
UPC
096359684381
Depth
4 in
Height
11.52 in
Stud Type
3/8-16
Width
8.75 in
Creep and Leakage Distance
24.5 in (622mm)
Current - Low Current Long Duration (LCLD) Test
250 A
Duty Cycle
15 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
45.5 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
29.8 kV
MCOV
12.7 kV
Minimum Strike
9.7 in
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
Withstand Voltage - 60 Hz Wet
33.5
Withstand Voltage - Lightning Impulse
76.4
Cantilever Bending Strength - Max.
135 Nm
Bracket Type
None
Mounting Position
Upright