HUBBELL POWER SYSTEMS
1
* Representative image
1
play

PVR Optima (22 kV MCOV, 7233 Hardware)

Brand: OHIO BRASS

Catalog ID: 2216227233

IEEE Riser Pole Class Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

Transformer Bracket

Cantilever Bending Strength - Max.

135 Nm

Catalog Number

2216227233

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359802679

Dimensions

Height

21.1 in

Stud Type

3/8-16

Electrical Ratings

Creep and Leakage Distance

40.7 in (1034 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

27 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

81.4 kV

Maximum Discharge Voltage

  • 61.6 kV @ 1.5 kA
  • 64.2 kV @ 3 kA
  • 66.8 kV @ 5 kA
  • 72 kV @ 10 kA
  • 79.6 kV @ 20 kA
  • 92.2 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

53 kV

MCOV

22 kV

Minimum Strike

18 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

Industry Standard(s)

IEEE

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor