
Brand: OHIO BRASS
Catalog ID: 2216227314
Application
Distribution
Bracket Type
None
Cantilever Bending Strength - Max.
135 Nm
Catalog Number
2216227314
Color
Gray Housing
EU RoHS Indicator
Contact Manufacturer
Material
ESP™ Polymer Housing
Mounting Position
Upright
Type
Distribution
UPC
096359261544
Depth
4 in
Dimensions
0.001 in x 8.75 in x 16.74 in
Height
16.74 in
Length
0.001 in
Minimum Mounting Spacing on Center (Sea Level) - Phase to
10.5 in (266.7 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase
12.5 in (317.5 mm)
Stud Type
3/8-16
Weight
4.6 lb
Width
8.75 in
Creep and Leakage Distance
40.7 in (1034 mm)
Current - Low Current Long Duration (LCLD) Test
250 A
Duty Cycle
27 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
81.4 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
53 kV
MCOV
22 kV
Minimum Strike
18 in
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
Withstand Voltage - 60 Hz Wet
58
Withstand Voltage - Lightning Impulse
136.6
EU RoHS Indicator
Contact Manufacturer
Cantilever Bending Strength - Max.
135 Nm
Bracket Type
None
Mounting Position
Upright
Pallet Quantity
35