HUBBELL POWER SYSTEMS
PVR Optima Surge Arrester (8.4 kV MCOV, 7214 Hardware)
1

PVR Optima Surge Arrester (8.4 kV MCOV, 7214 Hardware)

Brand: OHIO BRASS

Catalog ID: 2216097214

IEEE Heavy Duty class / Riser Pole / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

135 Nm

Catalog Number

2216097214

Color

Gray Housing

EU RoHS Indicator

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359261414

Dimensions

Depth

4 in

Dimensions

13.060 in x 7 in x 8.52 in

Height

8.52 in

Length

13.06 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

4.0 in (101.6 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

6.0 in (152.4 mm)

Stud Type

3/8-16

Weight

1.8 lb

Width

7 in

Electrical Ratings

Creep and Leakage Distance

13.8 in (351 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

10 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

30.3 kV

Maximum Discharge Voltage

  • 23.1 kV @ 1.5 kA
  • 24.1 kV @ 3 kA
  • 25.1 kV @ 5 kA
  • 27 kV @ 10 kA
  • 29.8 kV @ 20 kA
  • 34.6 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

19.9 kV

MCOV

8.4 kV

Minimum Strike

6.1 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

22.1

Withstand Voltage - Lightning Impulse

50.6

Certifications And Compliance

EU RoHS Indicator

Force Related

Cantilever Bending Strength - Max.

135 Nm

Configuration

Bracket Type

None

Mounting Position

Upright

Logistics

Pallet Quantity

192