Brand: Chance
Catalog ID: CQSC
The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.
Catalog Number
CQSC
Coating
Galvanized
Material
Steel
UPC
096359645405
Dimensions
3.000 in x 1.500 in x 1.000 in
Height
1 in
Length
3 in
Weight
0.169 lb
Width
1.5 in
Pallet Quantity
13750