HUBBELL POWER SYSTEMS
Image of SD86N Quadrant Strain Clamp - Aluminum

Quadrant Strain Clamp - Aluminum

Brand: ANDERSON

Catalog ID: SD86N

For tranmission line construction with all aluminum, ACSR or aluminum alloy conductor or for Alumoweld shield wire.

Quadrant strain clamps are used for transmission line deadends.

  • "Type SD is designed for single cable
  • The Sag Eye Ultimate Strength is 60% of the Ultimate Body Strength without fitting
  • Rated slip strength as a % of conductor RBS varies with conductor type, size, and stranding. Minimum slip strength rating on standard strength conductors is 40% RBS (Partial Tension). For many standard strength conductors, minimum slip strength of this clamp series is 60% RBS (Normal Tension). Consult factory for slip strength test data on specific clamp and conductor combinations
  • Bolt and Nut may be substituted for clevis pin by adding suffix "BNK" to catalog number. Example: SD86NBNK
  • Bolt and clevis pin will be the same diameter
  • For Corona Free applications on EHV lines, add suffix "CRF" to catalog number. Example: SD86NCRF"

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

SD86N

Fitting Type

None

Material - Body

Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

Aluminum Alloy

Material - Pin (Cotter)

Stainless Steel

Product Category

Bolted Deadend - Quadrant

Strength Rating - Ultimate Body

25000 lb

Style

SD

Type

Bolted

U-Bolts

4 in

UPC

096359325550

Dimensions

Clamping - Maximum

0.94 in

Clamping - Minimum

0.46 in

Clevis Opening

1.063 in

Diameter - Clevis Pin

0.625 in

Diameter - Eye Hole

1.25 in

Height

9.63 in

Length

11.25 in

Weight

6.21 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0.46- 0.94

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Brahma-203.2-16/19;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18;ACAR-653.1-12/7

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

25000 lb

Logistics

Pallet Quantity

144