HUBBELL POWER SYSTEMS
Image of SD57S Quadrant Strain Clamp - Aluminum
Buy America(n) Qualified

Quadrant Strain Clamp - Aluminum

Brand: ANDERSON

Catalog ID: SD57S

For tranmission line construction with all aluminum, ACSR or aluminum alloy conductor or for Alumoweld shield wire.

Quadrant strain clamps are used for transmission line deadends.

  • "Type SD is designed for single cable
  • The Sag Eye Ultimate Strength is 60% of the Ultimate Body Strength without fitting
  • Rated slip strength as a % of conductor RBS varies with conductor type, size, and stranding. Minimum slip strength rating on standard strength conductors is 40% RBS (Partial Tension). For many standard strength conductors, minimum slip strength of this clamp series is 60% RBS (Normal Tension). Consult factory for slip strength test data on specific clamp and conductor combinations
  • Bolt and Nut may be substituted for clevis pin by adding suffix "BNK" to catalog number. Example: SD57SBNK
  • Bolt and clevis pin will be the same diameter
  • The "S" suffix indicates the component will come supplied with socket eye SA04
  • For Corona Free applications on EHV lines, add suffix "CRF" to catalog number. Example: SD57SCRF"

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

SD57S

Fitting Type

Socket

Material - Body

Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

Aluminum Alloy

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Product Category

Bolted Deadend - Quadrant

Strength Rating - Ultimate Body

15000 lb

Style

SD

Type

Bolted

U-Bolts

3 in

UPC

096359325451

Dimensions

Clamping - Maximum

0.64 in

Clamping - Minimum

0.2 in

Clevis Opening

0.75 in

Diameter - Clevis Pin

0.625 in

Diameter - Eye Hole

1.25 in

Height

6.75 in

Length

9.063 in

Weight

4.41 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0.20- 0.64

Conductor Compatibility

ACSR-Swan-4-6/1;ACSR-Sparrow-2-6/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

15000 lb

Logistics

Pallet Quantity

288