HUBBELL POWER SYSTEMS
Quadrant Strain Clamp - Copper Substation Cable Bus
Image of BR1025N Quadrant Strain Clamp - Copper Substation Cable Bus
*Representative image
Image of BR1025N Quadrant Strain Clamp - Copper Substation Cable Bus
play
Bolted Deadend

Quadrant Strain Clamp - Copper Substation Cable Bus

Brand: ANDERSON

Catalog ID: BR1025N

Bronze quadrant strain clamps are primarily used for deadending copper substation cable bus. When installing, cable will slide freely under the U-bolts. If preferred, U-bolts may be removed and cable laid in clamp grooves from the side. The clamps are compact for greatest phase clearance.

  • Bronze Quadrant Strain Clamp Deadend
  • Clamping range: 2/0 Sol. to 250-19 Str. or 0.365"-0.574"
  • ULT 8,000lbs
  • Type BR1 is designed for single cable
  • The Sag Eye Ultimate Strength is 60% of the Ultimate Body Strength without fitting
  • Rated slip strength as a % of conductor RBS varies with conductor type, size, and stranding. Minimum slip strength rating on standard strength conductors is 40% RBS (Partial Tension). For many standard strength conductors, minimum slip strength of this clamp series is 60% RBS (Normal Tension). Consult factory for slip strength test data on specific clamp and conductor combinations
  • Bolt and Nut may be substituted for clevis pin by adding suffix "BNK" to catalog number. Example: BR1025NBNK
  • Bolt and clevis pin will be the same diameter

General

Bolt Installation Torque (Recommended)

240 in-lbs

Catalog Number

BR1025N

Fitting Type

None

Material - Body

Bronze Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

High Strength Bronze

Material - Pin (Cotter)

Stainless Steel

Product Category

Quadrant

Product Type

Deadend

Strength Rating - Ultimate Body

8000 lb

Style

BR1

Type

Bolted

U-Bolts

3 in

UPC

096359292210

Dimensions

Clamping - Maximum

0.574 in

Clamping - Minimum

0.365 in

Clevis Opening

0.9375 in

Diameter - Clevis Pin

0.625 in

Height

3.17 in

Length

8.06 in

Weight

5.4 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0.365- 0.574

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

ANSI C119.4

Force Related

Bolt Installation Torque (Recommended)

240 in-lbs

Strength Rating - Ultimate Body

8000 lb

Logistics

Pallet Quantity

240