HUBBELL POWER SYSTEMS
Image of BR1100N Quadrant Strain Clamp - Copper Substation Cable Bus
* Representative image
Image of BR1100N Quadrant Strain Clamp - Copper Substation Cable Bus
play
Buy America(n) Qualified

Quadrant Strain Clamp - Copper Substation Cable Bus

Brand: ANDERSON

Catalog ID: BR1100N

Bronze quadrant strain clamps are primarily used for deadending copper substation cable bus. When installing, cable will slide freely under the U-bolts. If preferred, U-bolts may be removed and cable laid in clamp grooves from the side. The clamps are compact for greatest phase clearance.

Bronze quadrant strain clamps are primarily used for deadending copper substation cable bus. When installing, cable will slide freely under the U-bolts. If preferred, U-bolts may be removed and cable laid in clamp grooves from the side. The clamps are compact for greatest phase clearance.

  • Bronze Quadrant Strain Clamp Deadend
  • Clamping range: 500-1000MCM or 0.811"-1.152"
  • ULT 15,000lbs
  • Type BR1 is designed for single cable
  • The Sag Eye Ultimate Strength is 60% of the Ultimate Body Strength without fitting
  • Rated slip strength as a % of conductor RBS varies with conductor type, size, and stranding. Minimum slip strength rating on standard strength conductors is 40% RBS (Partial Tension). For many standard strength conductors, minimum slip strength of this clamp series is 60% RBS (Normal Tension). Consult factory for slip strength test data on specific clamp and conductor combinations
  • Bolt and Nut may be substituted for clevis pin by adding suffix "BNK" to catalog number. Example: BR1100NBNK
  • Bolt and clevis pin will be the same diameter

Product details

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

BR1100N

EU RoHS Indicator

No

Fitting Type

None

Material - Body

Bronze Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

High Strength Bronze

Material - Pin (Cotter)

Stainless Steel

Product Category

Quadrant

Strength Rating - Ultimate Body

15000 lb

Style

BR1

Type

Bolted

U-Bolts

3 in

UPC

096359292265

Dimensions

Clamping - Maximum

1.152 in

Clamping - Minimum

0.811 in

Clevis Opening

0.9375 in

Diameter - Clevis Pin

0.625 in

Height

3.88 in

Length

9.13 in

Weight

9.2 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0.811- 1.152

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

ANSI C119.4

Logistics

Pallet Quantity

81

Media

Videos

play
Bolted Deadend