HUBBELL POWER SYSTEMS
Quadrant Strain Clamp - Dual Aluminum Substation Cable Bus
Image of AR2200C Quadrant Strain Clamp - Dual Aluminum Substation Cable Bus

Quadrant Strain Clamp - Dual Aluminum Substation Cable Bus

Brand: ANDERSON

Catalog ID: AR2200C

The AR1/AR2 are Aluminum Bolted Quadrant Strain Clamps and are designed to be used primarily for deadending aluminum substation cable bus. These clamps are compact for greatest phase clearance.

The AR1/AR2 are Aluminum Bolted Quadrant Strain Clamps and are designed to be used primarily for deadending aluminum substation cable bus.

  • Cable clamping range: 1351.5 (45/7) to 1780 (84/19) ACSR {1.412-1.632 in. dia.}
  • Ultimate strength is 15,000 lbs.
  • The "S" suffix indicates the component will come supplied with socket eye SA06.
  • Type AR1 is designed for single cable.
  • Material: Body and Keeper – aluminum alloy, Hardware – galvanized steel, Sockets and Clevises – galvanized ductile iron, and Cotter Pin - #302 stainless steel

General

Bolt Installation Torque (Recommended)

720 in-lbs

Catalog Number

AR2200C

EU RoHS Indicator

No

Fitting Type

Clevis

Material - Body

Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

Aluminum Alloy

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Product Category

Quadrant

Strength Rating - Ultimate Body

15000 lb

Style

AR2

Type

Bolted

U-Bolts

3 in

UPC

096359284987

Dimensions

Clamping - Maximum

1.63 in

Clamping - Minimum

1.411 in

Clevis Opening

0.9375 in

Diameter - Clevis Pin

0.625 in

Dimensions

12.75 in x 2.09 in x 5.00 in

Height

5 in

Length

12.75 in

Weight

10.2 lb

Width

2.09 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

1.411- 1.630

Conductor Compatibility

ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;AAC-Cowslip-2000-91;ACAR-1933-42/19

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Industry Standard(s)

ANSI C119.4

Force Related

Bolt Installation Torque (Recommended)

720 in-lbs

Strength Rating - Ultimate Body

15000 lb

Logistics

Pallet Quantity

54