HUBBELL POWER SYSTEMS
Quadrant Strain Clamp - Dual Aluminum Substation Cable Bus
Image of AR2050C Quadrant Strain Clamp - Dual Aluminum Substation Cable Bus

Quadrant Strain Clamp - Dual Aluminum Substation Cable Bus

Brand: ANDERSON

Catalog ID: AR2050C

The AR1/AR2 are Aluminum Bolted Quadrant Strain Clamps and are designed to be used primarily for deadending aluminum substation cable bus. These clamps are compact for greatest phase clearance.

The AR1/AR2 are Aluminum Bolted Quadrant Strain Clamps and are designed to be used primarily for deadending aluminum substation cable bus.

  • Cable clamping range: 159 (12/7) to 477 (36/1) ACSR {0.574-0.813 in. dia.}
  • Ultimate strength is 10,000 lbs.
  • The "S" suffix indicates the component will come supplied with socket eye SA06.
  • Type AR1 is designed for single cable.
  • Material: Body and Keeper – aluminum alloy, Hardware – galvanized steel, Sockets and Clevises – galvanized ductile iron, and Cotter Pin - #302 stainless steel

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

AR2050C

EU RoHS Indicator

No

Fitting Type

Clevis

Material - Body

Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

Aluminum Alloy

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Product Category

Quadrant

Strength Rating - Ultimate Body

10000 lb

Style

AR2

Type

Bolted

U-Bolts

3 in

UPC

096359501244

Dimensions

Clamping - Maximum

0.813 in

Clamping - Minimum

0.574 in

Clevis Opening

0.9375 in

Diameter - Clevis Pin

0.625 in

Dimensions

8.75 in x 0.88 in x 3.25 in

Height

3.25 in

Length

8.75 in

Weight

5.2 lb

Width

0.88 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0.574- 0.813

Conductor Compatibility

ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Brahma-203.2-16/19;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Industry Standard(s)

ANSI C119.4

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

10000 lb

Logistics

Pallet Quantity

162