HUBBELL POWER SYSTEMS
Image of AR2150C Quadrant Strain Clamp - Dual Aluminum Substation Cable Bus
Image of AR2150C Quadrant Strain Clamp - Dual Aluminum Substation Cable Bus
play

Quadrant Strain Clamp - Dual Aluminum Substation Cable Bus

Brand: ANDERSON

Catalog ID: AR2150C

The AR1/AR2 are Aluminum Bolted Quadrant Strain Clamps and are designed to be used primarily for deadending aluminum substation cable bus. These clamps are compact for greatest phase clearance.

The AR1/AR2 are Aluminum Bolted Quadrant Strain Clamps and are designed to be used primarily for deadending aluminum substation cable bus.

  • Cable clamping range: 900 (54/7) to 1351.5 (45/7) ACSR {1.150-1.412 in. dia.}
  • Ultimate strength is 15,000 lbs.
  • The "S" suffix indicates the component will come supplied with socket eye SA06.
  • Type AR1 is designed for single cable.
  • Material: Body and Keeper – aluminum alloy, Hardware – galvanized steel, Sockets and Clevises – galvanized ductile iron, and Cotter Pin - #302 stainless steel

Product details

General

Bolt Installation Torque (Recommended)

720 in-lbs

Catalog Number

AR2150C

EU RoHS Indicator

No

Fitting Type

Clevis

Material - Body

Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

Aluminum Alloy

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Product Category

Quadrant

Strength Rating - Ultimate Body

15000 lb

Style

AR2

Type

Bolted

U-Bolts

3 in

UPC

096359284963

Dimensions

Clamping - Maximum

1.412 in

Clamping - Minimum

1.15 in

Clevis Opening

0.9375 in

Diameter - Clevis Pin

0.625 in

Dimensions

10.50 in x 1.66 in x 4.38 in

Height

4.38 in

Length

10.5 in

Weight

9.2 lb

Width

1.66 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

1.15- 1.412

Conductor Compatibility

ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;ACAR-1024.5-30/7;ACAR-1081-18/19;ACAR-1109-30/7;ACAR-1172-30/7;ACAR-1172-18/19;ACAR-1197-30/7

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

ANSI C119.4

Logistics

Pallet Quantity

108

Media

Videos

play
Bolted Deadend