HUBBELL POWER SYSTEMS
Quadrant Strain Clamp - Dual Copper Substation Cable Bus
Image of BR2050S Quadrant Strain Clamp - Dual Copper Substation Cable Bus

Quadrant Strain Clamp - Dual Copper Substation Cable Bus

Brand: ANDERSON

Catalog ID: BR2050S

Bronze quadrant strain clamps are primarily used for deadending copper substation cable bus. When installing, cable will slide freely under the U-bolts. If preferred, U-bolts may be removed and cable laid in clamp grooves from the side. The clamps are compact for greatest phase clearance.

  • Bronze Quadrant Strain Clamp Deadend, Clamping range: 250-19 Str. To 500MCM or 0.574"-0.813"
  • ULT 10,000lbs
  • Type BR2 is designed for dual cable
  • The Sag Eye Ultimate Strength is 60% of the Ultimate Body Strength without fitting
  • Rated slip strength as a % of conductor RBS varies with conductor type, size, and stranding. Minimum slip strength rating on standard strength conductors is 40% RBS (Partial Tension). For many standard strength conductors, minimum slip strength of this clamp series is 60% RBS (Normal Tension). Consult factory for slip strength test data on specific clamp and conductor combinations
  • Bolt and Nut may be substituted for clevis pin by adding suffix "BNK" to catalog number. Example: BR2050SBNK
  • Bolt and clevis pin will be the same diameter
  • The "S" suffix indicates the component will come supplied with socket eye SA06

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

BR2050S

EU RoHS Indicator

No

Fitting Type

Socket

Material - Body

Bronze Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

High Strength Bronze

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Product Category

Quadrant

Strength Rating - Ultimate Body

10000 lb

Style

BR2

Type

Bolted

U-Bolts

3 in

UPC

096359292302

Dimensions

Clamping - Maximum

0.813 in

Clamping - Minimum

0.574 in

Clevis Opening

0.9375 in

Diameter - Clevis Pin

0.625 in

Dimensions

8.75 in x 0.88 in x 3.25 in

Height

3.25 in

Length

8.75 in

Weight

11.3 lb

Width

0.88 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0.574- 0.813

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Industry Standard(s)

ANSI C119.4

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

10000 lb

Logistics

Pallet Quantity

81