HUBBELL POWER SYSTEMS
Image of BLP043G12000 Quadri*Sil Braced Line Post Insulator

Quadri*Sil Braced Line Post Insulator

Brand: OHIO BRASS

Catalog ID: BLP043G12000

QuadriSil Braced Line Post 138kV, Gain base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

General

Application

Braced Line Post

Catalog Number

BLP043G12000

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Aluminum Gain

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Shed Style

Uniform

Strength Rating - Minimum Ultimate, Longitudinal (L)

1625 lb

Strength Rating - Minimum Ultimate, Vertical (V)

11130 lb

Tensile Strength

7500 lb.

Type

Braced Line Post

UPC

096359484653

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Dimensions

75 in x 8.06 in x 20.99 in

Distance From Pole

2 in

Height

20.99 in

Length

75 in

Length - Brace Section

81

Length - Effective

55.9 in

Length - Suspension Insulator

73.8

Rod Diameter

2.5

Weight

73.6 lb

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

44.3

Creep and Leakage Distance

113

Critical Impulse Flashover (CIFO) - Negative

780

Critical Impulse Flashover (CIFO) - Positive

670

Flashover Voltage - 60 Hz Dry

435 kV

Flashover Voltage - 60 Hz Wet

395 kV

Voltage Rating

115/138 V

Withstand Voltage - 60 Hz Dry

435

Withstand Voltage - 60 Hz Wet

295 kV

Withstand Voltage - Lightning Impulse (Negative)

700 kV

Withstand Voltage - Lightning Impulse (Positive)

600 kV

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

ANSI

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1625 lb

Strength Rating - Minimum Ultimate, Vertical (V)

11130 lb

Tensile Strength

7500 lb.