HUBBELL POWER SYSTEMS
Image of BLP051G12000 Quadri*Sil Braced Line Post Insulator
Image of BLP051G12000 Quadri*Sil Braced Line Post Insulator
play
play

Quadri*Sil Braced Line Post Insulator

Brand: OHIO BRASS

Catalog ID: BLP051G12000

QuadriSil Braced Line Post 161kV, Gain base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post with a pivoting base for more degrees of freedom braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

Product details

General

Application

Braced Line Post

Catalog Number

BLP051G12000

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Aluminum Gain

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Shed Style

Uniform

Strength Rating - Minimum Ultimate, Longitudinal (L)

1415 lb

Strength Rating - Minimum Ultimate, Vertical (V)

11390 lb

Tensile Strength

7500 lb.

Type

Braced Line Post

UPC

096359497974

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Dimensions

90 in x 8.06 in x 23.00 in

Distance From Pole

2 in

Height

23 in

Length

90 in

Length - Brace Section

96

Length - Effective

63 in

Length - Suspension Insulator

88.9

Rod Diameter

2.5

Weight

80.9 lb

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

51.6

Creep and Leakage Distance

132

Critical Impulse Flashover (CIFO) - Negative

895

Critical Impulse Flashover (CIFO) - Positive

790

Flashover Voltage - 60 Hz Dry

510 kV

Flashover Voltage - 60 Hz Wet

455 kV

Voltage Rating

161 V

Withstand Voltage - 60 Hz Dry

510

Withstand Voltage - 60 Hz Wet

340 kV

Withstand Voltage - Lightning Impulse (Negative)

805 kV

Withstand Voltage - Lightning Impulse (Positive)

710 kV

Certifications And Compliance

Industry Standard(s)

ANSI

Resources and downloads

Media

Videos

play
Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01
play
Ohio Brass Polymer Insulator Tester